Chassis Mount Ac-Dc Power Supply
The VGS-150W series is an ac-dc power supply in a compact metal case that can deliver up to 158 W. This internal ac-dc power supply is 62368 certified and is additionally designed to meet 61558 and 60335 system requirements. Featuring a wide input range and additional conformal coating or terminal cover options, this rugged, convection-cooled unit is ideal for reducing standby power usage in industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VGS-150W-12 | 150 | 12 | 12.5 | CE, UL/cUL |
VGS-150W-15 | 150 | 15 | 10 | CE, UL/cUL |
VGS-150W-24 | 156 | 24 | 6.5 | CE, UL/cUL |
VGS-150W-36 | 154.8 | 36 | 4.3 | CE, UL/cUL |
VGS-150W-48 | 158.4 | 48 | 3.3 | CE, UL/cUL |