VGS-15W Series

15 W, 85 ~ 305 Vac Input, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply

VGS-15W Series
VGS-15W Series Alternate View
VGS-15W Series With Terminal Cover

The VGS-15W series is an ac-dc power supply in a compact metal case. This internal power supply is 62368 certified and is additionally designed to meet 61558 system requirements. Featuring a wide input range and additional conformal coating or terminal cover options, this rugged unit is ideal for use in industrial applications.

Features


  • Up to 15 W continuous power
  • Wide input voltage range
  • Short circuit, over current, and over voltage protections
  • UL/EN/IEC 62368 certified
  • Designed to meet 61558 system requirements
  • Meets EN 55032/CISPR32 Class B conducted/radiated emissions
  • Input over voltage category III design

Options


  • Terminal cover
  • Conformal coating

Specifications


  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    2.56 x 2.17 x 0.98
  • Dimensions LxWxH (mm)
     
    65 x 55 x 25
  • Safety Standards
     
    62368

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VGS-15W-3 10 3.3 3 CE, UL/cUL 3D Model Stock Check VGS-15W-3 Sample Request Request a Quote
VGS-15W-5 15 5 3 CE, UL/cUL 3D Model Stock Check VGS-15W-5 Sample Request Request a Quote
VGS-15W-12 15.6 12 1.3 CE, UL/cUL 3D Model Stock Check VGS-15W-12 Sample Request Request a Quote
VGS-15W-15 15 15 1 CE, UL/cUL 3D Model Stock Check VGS-15W-15 Sample Request Request a Quote
VGS-15W-24 15 24 0.625 CE, UL/cUL 3D Model Stock Check VGS-15W-24 Sample Request Request a Quote
VGS-15W-48 15.36 48 0.32 CE, UL/cUL 3D Model Stock Check VGS-15W-48 Sample Request Request a Quote