Active

VGS-200C Series

Chassis Mount Ac-Dc Power Supply

VGS-200C Series
VGS-200C Series Alternate View
VGS-200C Series With Terminal Cover

Overview

  • 150 ~ 212 W
  • 90 ~ 264 Vac input (universal)
  • 5 ~ 48 Vdc output options

Safety & Compliance

  • Safety Standards - 60335, 61558, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VGS-200C series is an ac-dc power supply in a compact metal case that can deliver up to 200 W of continuous power. This supply is 62368 certified and is additionally designed to meet 61558, 60335, and GB4943 system requirements. Featuring a universal input range and additional conformal coating or terminal cover options, this rugged, convection-cooled unit is ideal for reducing standby power usage in industrial applications.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 61558, 62368
  • Dimensions LxWxH (in)
     
    7.05 x 3.9 x 1.18
  • Dimensions LxWxH (mm)
     
    179 x 99 x 30
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

Options

  • Terminal cover
  • Conformal coating

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VGS-200C-5 150 5 30 CE, UL/cUL 3D Model Stock Check VGS-200C-5 Sample Request Request a Quote
VGS-200C-12 204 12 17 CE, UL/cUL 3D Model Stock Check VGS-200C-12 Sample Request Request a Quote
VGS-200C-15 210 15 14 CE, UL/cUL 3D Model Stock Check VGS-200C-15 Sample Request Request a Quote
VGS-200C-24 211.2 24 8.8 CE, UL/cUL 3D Model Stock Check VGS-200C-24 Sample Request Request a Quote
VGS-200C-36 212.4 36 5.9 CE, UL/cUL 3D Model Stock Check VGS-200C-36 Sample Request Request a Quote
VGS-200C-48 211.2 48 4.4 CE, UL/cUL 3D Model Stock Check VGS-200C-48 Sample Request Request a Quote