Chassis Mount Ac-Dc Power Supply
The VGS-200D series is a 200 W ac-dc power supply housed in a compact metal case. This supply is 62368 certified and designed to meet 60335 system requirements. Featuring a low 30 mm profile, active power factor correction, and additional conformal coating or terminal cover options, this rugged, convection-cooled unit is ideal for reducing standby power usage in industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VGS-200D-5 | 200 | 5 | 40 | CE, UL/cUL |
VGS-200D-12 | 200.4 | 12 | 16.7 | CE, UL/cUL |
VGS-200D-15 | 201 | 15 | 13.4 | CE, UL/cUL |
VGS-200D-24 | 201.6 | 24 | 8.4 | CE, UL/cUL |
VGS-200D-48 | 201.6 | 48 | 4.2 | CE, UL/cUL |