NRND

VGS-200E Series

Chassis Mount Ac-Dc Power Supply

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

VGS-200E Series
VGS-200E Series Alternate View

Overview

  • 200 W
  • 85 ~ 305 Vac Input
  • 4.5 ~ 50.4 Vdc output range
  • -40 to +70°C temperature range
  • Adjustable output voltage
  • CISPR32 EN 55032 Class B compliant
  • Over current & short-circuit protection delay
  • 5,000 meter operating altitude

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The VGS-200E series is a 200 W ac-dc power supply housed in a compact metal case. This supply is 62368 certified and designed to meet 60335 system requirements. Featuring a low 26 mm profile, over current and short circuit protection, and an adjustable output voltage, this rugged unit is ideal for reducing standby power usage in industrial applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis Mount
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    7.72 x 2.16 x 1.02
  • Dimensions LxWxH (mm)
     
    194 x 55 x 26
  • Protections
     
    Output Over Voltage, Over Current, Over Temperature, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check
VGS-200E-12 200.4 12 16.7 UL/cUL, CE, UKCA 3D Model Stock Check VGS-200E-12
VGS-200E-24 201.6 24 8.4 UL/cUL, CE, UKCA 3D Model Stock Check VGS-200E-24
VGS-200E-36 201.6 36 5.6 UL/cUL, CE, UKCA 3D Model Stock Check VGS-200E-36
VGS-200E-48 201.6 48 4.2 UL/cUL, CE, UKCA 3D Model Stock Check VGS-200E-48
VGS-200E-5 200 5 40 UL/cUL, CE, UKCA 3D Model Stock Check VGS-200E-5