250 W, 88 ~ 132 / 176 ~ 264 Vac Input, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply
The VGS-250B series is a 250 W ac-dc power supply housed in a compact metal case. Featuring a low 30 mm profile, no-load power consumption less than 0.75 W, and a built-in cooling fan, this rugged, chassis mount unit is ideal for reducing standby power usage in industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VGS-250B-12 | 249.6 | 12 | 20.8 | UL/cUL, CE |
VGS-250B-24 | 252 | 24 | 10.5 | UL/cUL, CE |
VGS-250B-48 | 249.6 | 48 | 5.2 | UL/cUL, CE |