350 W, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply
The VGS-350C series is an ac-dc power supply in a compact metal case that can deliver up to 350 W. This internal ac-dc power supply is 62368 certified and is additionally designed to meet 60335 and GB4943 system requirements. Featuring a switch-selectable input range and additional conformal coating or terminal cover options, this rugged unit is ideal for reducing standby power usage in industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VGS-350C-5 | 300 | 5 | 60 | UL/cUL, CE, CB |
VGS-350C-12 | 348 | 12 | 29 | UL/cUL, CE, CB |
VGS-350C-15 | 348 | 15 | 23.2 | UL/cUL, CE, CB |
VGS-350C-24 | 350.4 | 24 | 14.6 | UL/cUL, CE, CB |
VGS-350C-36 | 349.2 | 36 | 9.7 | UL/cUL, CE, CB |
VGS-350C-48 | 350.4 | 48 | 7.3 | UL/cUL, CE, CB |