The VGS-350D series is a 350 W ac-dc power supply housed in a compact metal case. With a low 31 mm profile, a wide input range, and over current and short circuit protection delay, this unit is ideal for reducing standby power usage in industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VGS-350D-12 | 350.4 | 12 | 29.2 | CE, UKCA, UL |
VGS-350D-24 | 350.4 | 24 | 14.6 | CE, UKCA, UL |
VGS-350D-36 | 351 | 36 | 9.75 | CE, UKCA, UL |
VGS-350D-48 | 350.4 | 48 | 7.32 | CE, UKCA, UL |
VGS-350D-5 | 300 | 5 | 60 | CE, UKCA, UL |