The VGS-35W series is an ac-dc power supply in a compact metal case that can deliver up to 36 W. This internal ac-dc power supply is 62368 certified and is additionally designed to meet 61558 and 60335 system requirements. Featuring a wide input range and additional conformal coating or terminal cover options, this rugged, convection-cooled unit is ideal for reducing standby power usage in industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VGS-35W-5 | 35 | 5 | 7 | CE, UL/cUL |
VGS-35W-12 | 36 | 12 | 3 | CE, UL/cUL |
VGS-35W-15 | 36 | 15 | 2.4 | CE, UL/cUL |
VGS-35W-24 | 36 | 24 | 1.5 | CE, UL/cUL |