NRND

VGS-35W Series

Chassis Mount Ac-Dc Power Supply

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

VGS-35W Series
VGS-35W Series Alternate View
VGS-35W Series with Terminal Cover

Overview

  • 35 ~ 36 W
  • 85 ~ 305 Vac input (wide)
  • 5 ~ 24 Vdc output options
  • Meets EN 55032/CISPR32 Class B conducted/radiated emissions
  • Input over voltage category III design

Safety & Compliance

  • Safety Standards - 60335, 61558, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VGS-35W series is an ac-dc power supply in a compact metal case that can deliver up to 36 W. This internal ac-dc power supply is 62368 certified and is additionally designed to meet 61558 and 60335 system requirements. Featuring a wide input range and additional conformal coating or terminal cover options, this rugged, convection-cooled unit is ideal for reducing standby power usage in industrial applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 61558, 62368
  • Dimensions LxWxH (in)
     
    3.9 x 3.23 x 1.18
  • Dimensions LxWxH (mm)
     
    99 x 82 x 30
  • Protections
     
    Over Current, Over Voltage, Short Circuit

Options

  • Terminal cover
  • Conformal coating

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VGS-35W-5 35 5 7 CE, UL/cUL Stock Check VGS-35W-5
VGS-35W-12 36 12 3 CE, UL/cUL Stock Check VGS-35W-12
VGS-35W-15 36 15 2.4 CE, UL/cUL Stock Check VGS-35W-15
VGS-35W-24 36 24 1.5 CE, UL/cUL Stock Check VGS-35W-24

NEWS AND RESOURCES