Active

VGS-50C Series

Chassis Mount Ac-Dc Power Supply

VGS-50C Series
VGS-50C Series side view
VGS-50C Series with terminal cover

Overview

  • 50 ~ 52 W
  • 85 ~ 264 Vac input (universal)
  • 5 ~ 48 Vdc output options
  • Meets EN 55032/CISPR32 Class B conducted/radiated emissions
  • Input over voltage category III design
  • Input surge resilience (300 Vac, 5 seconds)

Safety & Compliance

  • Safety Standards - 60335, 61558, 62368
  • Safety Approvals - CB, CE, UL/cUL

Documents

Description

The VGS-50C series is an ac-dc power supply in a compact metal case that can deliver up to 52 W. This internal ac-dc power supply is 62368 certified and is additionally designed to meet 61558, 60335, and GB4943 system requirements. Featuring a universal input range and additional conformal coating or terminal cover options, this rugged, convection-cooled unit is ideal for reducing standby power usage in industrial applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 61558, 62368
  • Dimensions LxWxH (in)
     
    3.9 x 3.23 x 1.18
  • Dimensions LxWxH (mm)
     
    99 x 82 x 30
  • Protections
     
    Over Current, Over Voltage, Short Circuit

Options

  • Terminal cover
  • Conformal coating

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VGS-50C-5 50 5 10 UL/cUL, CE, CB 3D Model Stock Check VGS-50C-5 Sample Request Request a Quote
VGS-50C-12 50.4 12 4.2 UL/cUL, CE, CB 3D Model Stock Check VGS-50C-12 Sample Request Request a Quote
VGS-50C-15 51 15 3.4 UL/cUL, CE, CB 3D Model Stock Check VGS-50C-15 Sample Request Request a Quote
VGS-50C-24 52.8 24 2.2 UL/cUL, CE, CB 3D Model Stock Check VGS-50C-24 Sample Request Request a Quote
VGS-50C-36 52.2 36 1.45 UL/cUL, CE, CB 3D Model Stock Check VGS-50C-36 Sample Request Request a Quote
VGS-50C-48 52.8 48 1.1 UL/cUL, CE, CB 3D Model Stock Check VGS-50C-48 Sample Request Request a Quote

NEWS AND RESOURCES