Chassis Mount Ac-Dc Power Supply
The VGS-50W series is an ac-dc power supply in a compact metal case that can deliver up to 52 W. This internal ac-dc power supply is 62368 certified and is additionally designed to meet 61558 and 60335 system requirements. Featuring a wide input range and additional conformal coating or terminal cover options, this rugged, convection-cooled unit is ideal for reducing standby power usage in industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VGS-50W-5 | 50 | 5 | 10 | CE, UL/cUL |
VGS-50W-12 | 50.4 | 12 | 4.2 | CE, UL/cUL |
VGS-50W-15 | 51 | 15 | 3.4 | CE, UL/cUL |
VGS-50W-24 | 52.8 | 24 | 2.2 | CE, UL/cUL |
VGS-50W-36 | 52.2 | 36 | 1.45 | CE, UL/cUL |
VGS-50W-48 | 52.8 | 48 | 1.1 | CE, UL/cUL |