Chassis Mount Ac-Dc Power Supply
The VGS-75D series is a 75 W ac-dc power supply housed in a compact metal case. Featuring a low 30 mm profile, active power factor correction, and additional conformal coating or terminal cover options, this rugged, convection-cooled unit is ideal for reducing standby power usage in industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VGS-75D-5 | 75 | 5 | 15 | UL/cUL, CE |
VGS-75D-12 | 75.6 | 12 | 6.3 | UL/cUL, CE |
VGS-75D-15 | 75 | 15 | 5 | UL/cUL, CE |
VGS-75D-24 | 76.8 | 24 | 3.2 | UL/cUL, CE |
VGS-75D-48 | 76.8 | 48 | 1.6 | UL/cUL, CE |