Discontinued

VGS-75D Series

Chassis Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

VGS-75D Series
VGS-75D Alternate Image
VGS-75D Series with terminal cover

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 61558, 62368
  • Dimensions LxWxH (in)
     
    6.26 x 3.82 x 1.18
  • Dimensions LxWxH (mm)
     
    159 x 97 x 30
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

Options

  • Terminal cover
  • Conformal coating

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VGS-75D-5 75 5 15 UL/cUL, CE Stock Check VGS-75D-5
VGS-75D-12 75.6 12 6.3 UL/cUL, CE Stock Check VGS-75D-12
VGS-75D-15 75 15 5 UL/cUL, CE Stock Check VGS-75D-15
VGS-75D-24 76.8 24 3.2 UL/cUL, CE Stock Check VGS-75D-24
VGS-75D-48 76.8 48 1.6 UL/cUL, CE Stock Check VGS-75D-48