Active

VGS-75W Series

Chassis Mount Ac-Dc Power Supply

VGS-75W Series
VGS-75W Series Alternate View
VGS-75W Series with Terminal Cover

Overview

  • 70 ~ 76 W
  • 85 ~ 305 Vac input (wide)
  • 5 ~ 48 Vdc output options
  • Meets EN 55032/CISPR32 Class B conducted/radiated emissions
  • Input over voltage category III design

Safety & Compliance

  • Safety Standards - 60335, 61558, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VGS-75W series is an ac-dc power supply in a compact metal case that can deliver up to 76 W. This internal ac-dc power supply is 62368 certified and is additionally designed to meet 61558 and 60335 system requirements. Featuring a wide input range and additional conformal coating or terminal cover options, this rugged, convection-cooled unit is ideal for reducing standby power usage in industrial applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 61558, 62368
  • Dimensions LxWxH (in)
     
    3.9 x 3.82 x 1.18
  • Dimensions LxWxH (mm)
     
    99 x 97 x 30
  • Protections
     
    Over Current, Over Voltage, Short Circuit

Options

  • Terminal cover
  • Conformal coating

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VGS-75W-5 70 5 15 CE, UL/cUL 3D Model Stock Check VGS-75W-5 Sample Request Request a Quote
VGS-75W-12 72 12 6 CE, UL/cUL 3D Model Stock Check VGS-75W-12 Sample Request Request a Quote
VGS-75W-15 75 15 5 CE, UL/cUL 3D Model Stock Check VGS-75W-15 Sample Request Request a Quote
VGS-75W-24 76.8 24 3.2 CE, UL/cUL 3D Model Stock Check VGS-75W-24 Sample Request Request a Quote
VGS-75W-36 75.6 36 2.1 CE, UL/cUL 3D Model -- Sample Request Request a Quote
VGS-75W-48 76.8 48 1.6 CE, UL/cUL 3D Model Stock Check VGS-75W-48 Sample Request Request a Quote

NEWS AND RESOURCES