This internal AD-DC power supply is 60601 certified and features 200 W continuous power. With airflow and power factor correction, this rugged unit is ideal for medical applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VGSM-200G-12 | 192 | 12 | 16 | cUL/UL, CE |
VGSM-200G-15 | 195 | 15 | 13 | cUL/UL, CE |
VGSM-200G-24 | 199 | 24 | 8.3 | cUL/UL, CE |
VGSM-200G-36 | 198 | 36 | 5.5 | cUL/UL, CE |
VGSM-200G-48 | 201 | 48 | 4.2 | cUL/UL, CE |