The VGS-250C-CS series is an ac-dc power supply in a compact metal case. This internal ac-dc power supply is 62368 certified and features 300 W peak power with 3 s duration and 3,000 isolation voltage, this rugged unit is ideal for industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VGSM-250C-12-CS | 250 | 12 | 10 | cUL/UL, CE, UKCA |
VGSM-250C-15-CS | 250 | 15 | 8 | cUL/UL, CE, UKCA |
VGSM-250C-19-CS | 250 | 19 | 6.31 | cUL/UL, CE, UKCA |
VGSM-250C-24-CS | 250 | 24 | 5 | cUL/UL, CE, UKCA |
VGSM-250C-30-CS | 250 | 30 | 4 | cUL/UL, CE, UKCA |
VGSM-250C-36-CS | 250 | 36 | 3.33 | cUL/UL, CE, UKCA |
VGSM-250C-48-CS | 250 | 48 | 2.5 | cUL/UL, CE, UKCA |