Chassis Mount Ac-Dc Power Supply
The VMS-100 series is a high density open frame ac-dc power supply designed for use in a range of medical and dental products, certified to the IEC 60601-1 3rd edition standard for 2 x MOPP applications. Featuring no-load power draw of less than 0.5 W and efficiency up to 91%, these medical power supplies are ideal for medical designs seeking to reduce stand-by and overall power consumption.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VMS-100-5 | 100 | 5 | 20 | TUV, UL/cUL, CE |
VMS-100-9 | 100 | 9 | 11.2 | TUV, UL/cUL, CE |
VMS-100-12 | 100 | 12 | 8.4 | UL/cUL, TUV, CE |
VMS-100-15 | 100 | 15 | 6.7 | TUV, UL/cUL, CE |
VMS-100-18 | 100 | 18 | 5.6 | TUV, UL/cUL, CE |
VMS-100-24 | 100 | 24 | 4.2 | TUV, UL/cUL, CE |
VMS-100-28 | 100 | 28 | 3.6 | UL/cUL, TUV, CE |
VMS-100-36 | 100 | 36 | 2.8 | UL/cUL, TUV, CE |
VMS-100-48 | 100 | 48 | 2.1 | UL/cUL, TUV, CE |