Active Product Icon

VMS-100 Series

Chassis Mount Ac-Dc Power Supply

VMS-100 Series
VMS-100 Series Alternative Version

Overview

  • 100 W
  • 90 ~ 264 Vac input (universal)
  • 5 ~ 48 Vdc output options
  • Industry standard 3” x 5” footprint
  • Power factor correction (PFC)
  • Remote sense
  • Output trim
  • Designed for 2 x MOPP applications
  • No-load power consumption < 0.5 W

Safety & Compliance

  • Safety Standards - 60601
  • Safety Approvals - CE, TUV, UL/cUL

Documents

Description

The VMS-100 series is a high density open frame ac-dc power supply designed for use in a range of medical and dental products, certified to the IEC 60601-1 3rd edition standard for 2 x MOPP applications. Featuring no-load power draw of less than 0.5 W and efficiency up to 91%, these medical power supplies are ideal for medical designs seeking to reduce stand-by and overall power consumption.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    5 x 3 x 1.05
  • Dimensions LxWxH (mm)
     
    127 x 76.2 x 26.7
  • Protections
     
    Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VMS-100-24 100 24 4.2 TUV, UL/cUL, CE 3D Model Stock Check VMS-100-24 Sample Request Request a Quote

NEWS AND RESOURCES