Chassis Mount Ac-Dc Power Supply
The VMS-100C series is an ac-dc power supply designed for use in a wide range of medical, dental, and home healthcare products. The series features active power factor correction, low leakage current (<0.1mA), low standby power consumption (0.5 W), and 60601, 60335, and 61558 certifications. These medically certified ac-dc-power supplies are ideal for medical designs seeking to reduce standby and overall power consumption.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VMS-100C-12 | 100 | 12 | 8.33 | CE, UL/cUL |
VMS-100C-15 | 100 | 15 | 6.66 | CE, UL/cUL |
VMS-100C-24 | 100 | 24 | 4.16 | CE, UL/cUL |
VMS-100C-27 | 100 | 27 | 3.7 | CE, UL/cUL |
VMS-100C-36 | 100 | 36 | 2.78 | CE, UL/cUL |
VMS-100C-48 | 100 | 48 | 2.08 | CE, UL/cUL |