Chassis Mount Ac-Dc Power Supply
The VMS-130-BP series is an open frame ac-dc power supply with baseplate cooling. It is designed for use in a range of medical and dental products and certified to the IEC 60601-1. Featuring active power factor correction and efficiency up to 94%, these medical power supplies are ideal for medical designs seeking to reduce stand-by and overall power consumption.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VMS-130-12-BP | 129.6 | 12 | 10.8 | CE, UL/cUL, UKCA |
VMS-130-24-BP | 129.6 | 24 | 5.4 | CE, UL/cUL, UKCA |
VMS-130-36-BP | 129.6 | 36 | 3.6 | CE, UL/cUL, UKCA |
VMS-130-48-BP | 129.6 | 48 | 2.7 | CE, UL/cUL, UKCA |