Active Product Icon

VMS-130-CNF Series

Chassis Mount Ac-Dc Power Supply

VMS-130-CNF Series
VMS-130-CNF Series Alternate View

Overview

  • 130 W
  • 80 ~ 264 Vac input
  • 12 ~ 48 Vdc Output Options
  • Active power factor correction (PFC)
  • -30 to +70°C temperature range
  • EN 55011 Class B compliant
  • Efficiency up to 94%

Safety & Compliance

  • Safety Standards - 60601
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The VMS-130-CNF series is a metal enclosed ac-dc power supply  designed for use in a range of medical and dental products, certified to the IEC 60601-1. Featuring active power factor correction and efficiency up to 94%, these medical power supplies are ideal for medical designs seeking to reduce stand-by and overall power consumption.

Specifications

  • Input Voltage (Vac)
     
    80 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    3.6 x 2.52 x 1.36
  • Dimensions LxWxH (mm)
     
    91.4 x 64 x 34.5
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VMS-130-12-CNF 129.6 12 10.8 CE, UL/cUL, UKCA 3D Model Stock Check VMS-130-12-CNF Sample Request Request a Quote
VMS-130-24-CNF 129.6 24 5.4 CE, UL/cUL, UKCA 3D Model Stock Check VMS-130-24-CNF Sample Request Request a Quote
VMS-130-36-CNF 129.6 36 3.6 CE, UL/cUL, UKCA 3D Model Stock Check VMS-130-36-CNF Sample Request Request a Quote
VMS-130-48-CNF 129.6 48 2.7 CE, UL/cUL, UKCA 3D Model Stock Check VMS-130-48-CNF Sample Request Request a Quote