CUI's VMS-160 series is a high density open frame ac-dc power supply certified for both medical 60601-1 3rd edition and ITE 60950-1 safety standards. The power supply series outputs 160 W with 400 LFM forced air cooling and 100 W under convection-cooled conditions, translating to a power density of 18 W/in³ in an open frame 2" x 4" industry standard footprint. This series excels at delivering high power in an extremely compact package, making it ideal for applications where space is limited and energy efficiency is a high priority.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals | ||||
---|---|---|---|---|---|---|---|---|
VMS-160-5 | 100 | 5 | 20 | Nemko, UL/cUL, CE | ||||
VMS-160-12 | 160 | 12 | 13.3 | Nemko, UL/cUL, CE | ||||
VMS-160-15 | 120 | 15 | 8 | Nemko, UL/cUL, CE | ||||
VMS-160-24 | 160 | 24 | 6.66 | Nemko, UL/cUL, CE | ||||
* Discontinued Model | Recommended Replacement | |||||||
VMS-160-15 | VMS-180C-15 |