Chassis Mount Ac-Dc Power Supply
The VMS-180 series is a 180 W high density open frame ac-dc power supply certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Packaged in a low profile, industry standard 2" x 4" footprint with high efficiency up to 92%, these medical power supplies are ideal for space-constrained medical and dental applications where reliability and regulatory compliance are major concerns.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VMS-180-12 | 180 | 12 | 15 | CE, Nemko, UL/cUL |
VMS-180-15 | 180 | 15 | 12 | UL/cUL, Nemko, CE |
VMS-180-24 | 180 | 24 | 7.5 | CE, Nemko, UL/cUL |
VMS-180-30 | 180 | 30 | 6 | UL/cUL, Nemko, CE |
VMS-180-48 | 180 | 48 | 3.75 | CE, UL/cUL, Nemko |
VMS-180-58 | 180 | 58 | 3.1 | UL/cUL, Nemko, CE |