The VMS-200C-CNF series is a metal enclosed ac-dc power supply designed for use in a range of medical, dental, and home healthcare products. The series features active power factor correction, low leakage current (<0.1mA), low standby power consumption (0.5 W), and 60601, 60335, and 61558 certifications. These medically certified ac-dc-power supplies are ideal for medical designs seeking to reduce standby and overall power consumption.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VMS-200C-12-CNF | 200 | 12 | 16.6 | CE, UL/cUL |
VMS-200C-15-CNF | 200 | 15 | 13.3 | CE, UL/cUL |
VMS-200C-24-CNF | 200 | 24 | 8.33 | CE, UL/cUL |
VMS-200C-27-CNF | 200 | 27 | 7.4 | CE, UL/cUL |
VMS-200C-36-CNF | 200 | 36 | 5.56 | CE, UL/cUL |
VMS-200C-48-CNF | 200 | 48 | 4.16 | CE, UL/cUL |