Chassis Mount Ac-Dc Power Supply
The VMS-225 series is a 225 W high density open frame ac-dc power supply certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Packaged in a low profile, industry standard 2" x 4" footprint with high efficiency up to 94%, these medical power supplies are ideal for space-constrained medical and dental applications where reliability and regulatory compliance are major concerns.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VMS-225-12 | 225 | 12 | 18.75 | UL/cUL, Nemko, CE |
VMS-225-15 | 225 | 15 | 15 | CE, UL/cUL, Nemko |
VMS-225-24 | 225 | 24 | 9.38 | UL/cUL, Nemko, CE |
VMS-225-30 | 225 | 30 | 7.5 | UL/cUL, Nemko, CE |
VMS-225-48 | 225 | 48 | 4.69 | CE, Nemko, UL/cUL |
VMS-225-58 | 225 | 58 | 3.88 | UL/cUL, CE, Nemko |