Product Icon VMS-225 Series

225 W, Single Output, Medical, PFC, 2" x 4", Open Frame, Chassis Mount, Ac-Dc Power Supply

VMS-225 Series
VMS-225 Series Alternative Variation

The VMS-225 series is a 225 W high density open frame ac-dc power supply certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Packaged in a low profile, industry standard 2" x 4" footprint with high efficiency up to 94%, these medical power supplies are ideal for space-constrained medical and dental applications where reliability and regulatory compliance are major concerns.

Features


  • Up to 225 W continuous power
  • -40 to +70°C temperature range
  • Efficiency up to 94%
  • Industry standard 2” x 4” footprint
  • Low profile
  • Power factor correction
  • Output trim
  • 12 V auxiliary fan output
  • No-load power consumption < 0.5 W
  • Long life electrolytic capacitors
  • Medical 60601-1 edition 3.1 safety approvals
  • 60601-1-2 4th edition EMC collateral standard approvals
  • Designed for 2 x MOPP applications

Specifications


  • Input Voltage (Vac)
     
    80 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Medical
  • Dimensions LxWxH (in)
     
    4 x 2 x 1
  • Dimensions LxWxH (mm)
     
    101.6 x 50.8 x 25.4
  • Safety Standards
     
    60601

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VMS-225-12 225 12 18.75 UL/cUL, Nemko, CE 3D Model Stock Check VMS-225-12 Sample Request Request a Quote
VMS-225-15 225 15 15 CE, UL/cUL, Nemko 3D Model -- Sample Request Request a Quote
VMS-225-24 225 24 9.38 UL/cUL, Nemko, CE 3D Model Stock Check VMS-225-24 Sample Request Request a Quote
VMS-225-30 225 30 7.5 UL/cUL, Nemko, CE 3D Model -- Sample Request Request a Quote
VMS-225-48 225 48 4.69 CE, Nemko, UL/cUL 3D Model Stock Check VMS-225-48 Sample Request Request a Quote
VMS-225-58 225 58 3.88 UL/cUL, CE, Nemko 3D Model -- Sample Request Request a Quote