NRND Product Icon

VMS-225C Series

Chassis Mount Ac-Dc Power Supply

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

VMS-225C Series
VMS-225C Series Alternate View

Overview

  • 225 W
  • 85 ~ 264 Vac input (universal)
  • 12 ~ 48 Vdc Output Options
  • -40 to +70°C temperature range
  • Active power factor correction (PFC)
  • Adjustable output via trim POT

Safety & Compliance

  • Safety Standards - 60335, 60601, 61558
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VMS-225C series is an ac-dc power supply designed for use in a wide range of medical, dental, and home healthcare products. The series features active power factor correction, low leakage current (<0.1mA), low standby power consumption (0.5 W), and 60601, 60335, and 61558 certifications. These medically certified ac-dc-power supplies are ideal for medical designs seeking to reduce standby and overall power consumption.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Medical
  • Safety Standards
     
    60335, 60601, 61558
  • Dimensions LxWxH (in)
     
    4 x 2 x 1
  • Dimensions LxWxH (mm)
     
    101.6 x 50.8 x 25.4
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check
VMS-225C-12 225 12 18.75 CE, UL/cUL 3D Model Stock Check VMS-225C-12
VMS-225C-15 225 15 15 CE, UL/cUL 3D Model Stock Check VMS-225C-15
VMS-225C-24 225 24 9.4 CE, UL/cUL 3D Model Stock Check VMS-225C-24
VMS-225C-27 225 27 8.35 CE, UL/cUL 3D Model Stock Check VMS-225C-27
VMS-225C-36 225 36 6.25 CE, UL/cUL 3D Model Stock Check VMS-225C-36
VMS-225C-48 225 48 4.7 CE, UL/cUL 3D Model Stock Check VMS-225C-48