Chassis Mount Ac-Dc Power Supply
The VMS-275 series is a 275 W high density open frame ac-dc power supply certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Packaged in a low profile, industry standard 3" x 5" footprint with high efficiency up to 92%, these medical power supplies are ideal for space-constrained medical and dental applications where reliability and regulatory compliance are major concerns.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VMS-275-12 | 275 | 12 | 22.92 | UL/cUL, Nemko, CE |
VMS-275-15 | 275 | 15 | 18.33 | UL/cUL, Nemko, CE |
VMS-275-24 | 275 | 24 | 11.46 | UL/cUL, Nemko, CE |
VMS-275-30 | 275 | 30 | 9.17 | UL/cUL, Nemko, CE |
VMS-275-48 | 275 | 48 | 5.73 | CE, Nemko, UL/cUL |
VMS-275-58 | 275 | 58 | 4.74 | UL/cUL, Nemko, CE |