The VMS-300-CF series is a high density metal enclosed ac-dc power supply certified to the medical 60601-1 3rd edition safety standard for 2 x MOPP applications and 4th edition EMC requirements. Packaged in an industry standard 3" x 5" footprint, these medical power supplies are ideal for space-constrained medical and dental applications where reliability and regulatory compliance are major concerns.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals | ||
---|---|---|---|---|---|---|
VMS-300-12-CF | 300 | 12 | 25 | UL/cUL, TUV, CE | ||
VMS-300-15-CF | 300 | 15 | 20 | UL/cUL, TUV, CE | ||
VMS-300-24-CF | 300 | 24 | 12.5 | UL/cUL, TUV, CE | ||
VMS-300-36-CF | 300 | 36 | 8.33 | UL/cUL, TUV, CE | ||
VMS-300-48-CF | 300 | 48 | 6.25 | UL/cUL, TUV, CE | ||
VMS-300-D0512-CF | 240 | 5/ 12 | 24/ 13.33 | UL/cUL, TUV, CE | ||
VMS-300-D1224-CF | 240 | 12/ 24 | 13.33/ 6.67 | UL/cUL, TUV, CE | ||
* Discontinued Model | Recommended Replacement | |||||
VMS-300-D0512-CF | No direct replacement |