Active Product Icon

VMS-300-CFS Series

Chassis Mount Ac-Dc Power Supply

Overview

  • 240 ~ 300 W
  • 90 ~ 264 Vac input (universal)
  • 5 ~ 48 Vdc output options
  • 700 W peak power within a 500 µS duty cycle
  • Metal top cover w/ fan
  • Power factor correction (PFC)
  • Remote on/off control
  • Output trim
  • Power good signal
  • 12 V auxiliary fan output

Safety & Compliance

  • Safety Standards - 60601
  • Safety Approvals - CE, TUV, UL/cUL

Documents

Description

The VMS-300-XX-CFS series is a high density metal enclosed ac-dc power supply certified to the medical 60601-1 3rd edition safety standard and 4th edition EMC requirements. Packaged in a low profile case, these medical power supplies are ideal for space-constrained medical and dental applications where reliability and regulatory compliance are major concerns.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    6.5 x 3.2 x 1.6
  • Dimensions LxWxH (mm)
     
    165 x 81.28 x 40.64
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals RFQ
VMS-300-12-CFS 300 12 25 UL/cUL, TUV, CE Request a Quote
VMS-300-15-CFS 300 15 20 UL/cUL, TUV, CE Request a Quote
VMS-300-24-CFS 300 24 12.5 UL/cUL, TUV, CE Request a Quote
VMS-300-36-CFS 300 36 8.33 UL/cUL, TUV, CE Request a Quote
VMS-300-48-CFS 300 48 6.25 UL/cUL, TUV, CE Request a Quote
VMS-300-D0512-CFS 240 5/ 12 24/ 13.33 UL/cUL, TUV, CE --
VMS-300-D1224-CFS 240 12/ 24 13.33/ 6.67 UL/cUL, TUV, CE Request a Quote
* Discontinued Model Recommended Replacement
VMS-300-D0512-CFS No direct replacement

NEWS AND RESOURCES