Active Product Icon

VMS-350C-CNF Series

Chassis Mount Ac-Dc Power Supply

VMS-350C-CNF Series
VMS-350C-CNF Series Alternate View

Overview

  • 300 ~ 351 W
  • 90 ~ 264 Vac input (universal)
  • 12 ~ 48 Vdc Output Options
  • -40 to +70°C temperature range
  • Active power factor correction (PFC)
  • Adjustable output via trim POT

Safety & Compliance

  • Safety Standards - 60335, 60601, 61558
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VMS-350C-CNF series is a metal enclosed ac-dc power supply designed for use in a range of medical, dental, and home healthcare products. The series features active power factor correction, low leakage current (<0.1mA), and 60601, 60335, and 61558 certifications. These medically certified ac-dc-power supplies are ideal for medical designs seeking to reduce standby and overall power consumption.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Medical
  • Safety Standards
     
    60335, 60601, 61558
  • Dimensions LxWxH (in)
     
    5.12 x 3.39 x 1.38
  • Dimensions LxWxH (mm)
     
    130 x 86 x 35
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VMS-350C-12-CNF 300 12 25 CE, UL/cUL 3D Model Stock Check VMS-350C-12-CNF Sample Request Request a Quote
VMS-350C-15-CNF 325 15 21.67 CE, UL/cUL 3D Model Stock Check VMS-350C-15-CNF Sample Request Request a Quote
VMS-350C-24-CNF 350.4 24 14.6 CE, UL/cUL 3D Model Stock Check VMS-350C-24-CNF Sample Request Request a Quote
VMS-350C-27-CNF 351 27 13 CE, UL/cUL 3D Model Stock Check VMS-350C-27-CNF Sample Request Request a Quote
VMS-350C-36-CNF 350.3 36 9.73 CE 3D Model Stock Check VMS-350C-36-CNF Sample Request Request a Quote
VMS-350C-48-CNF 350.4 48 7.3 CE, UL/cUL 3D Model Stock Check VMS-350C-48-CNF Sample Request Request a Quote