Chassis Mount Ac-Dc Power Supply
The VMS-350C series is a low profile ac-dc power supply designed for use in a wide range of medical, dental, and home healthcare products. The series features active power factor correction, low leakage current (<0.1mA), and 60601, 60335, and 61558 certifications. These medically certified ac-dc-power supplies are ideal for medical designs seeking to reduce standby and overall power consumption.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VMS-350C-12 | 300 | 12 | 25 | CE, UL/cUL |
VMS-350C-15 | 325 | 15 | 21.67 | CE, UL/cUL |
VMS-350C-24 | 350.4 | 24 | 14.6 | CE, UL/cUL |
VMS-350C-27 | 351 | 27 | 13 | CE, UL/cUL |
VMS-350C-36 | 350.3 | 36 | 9.73 | CE, UL/cUL |
VMS-350C-48 | 350.4 | 48 | 7.3 | CE, UL/cUL |