Active Product Icon

VMS-350C Series

Chassis Mount Ac-Dc Power Supply

VMS-350C Series
VMS-350C Series Alternate View

Overview

  • 300 ~ 351 W
  • 90 ~ 264 Vac input (universal)
  • 12 ~ 48 Vdc output options
  • -40 to +70°C temperature range
  • Active power factor correction (PFC)
  • Adjustable output via trim POT

Safety & Compliance

  • Safety Standards - 60335, 60601, 61558
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VMS-350C series is a low profile ac-dc power supply designed for use in a wide range of medical, dental, and home healthcare products. The series features active power factor correction, low leakage current (<0.1mA), and 60601, 60335, and 61558 certifications. These medically certified ac-dc-power supplies are ideal for medical designs seeking to reduce standby and overall power consumption.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Medical
  • Safety Standards
     
    60335, 60601, 61558
  • Dimensions LxWxH (in)
     
    5 x 3 x 1
  • Dimensions LxWxH (mm)
     
    127 x 76.2 x 25.4
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VMS-350C-12 300 12 25 CE, UL/cUL 3D Model Stock Check VMS-350C-12 Sample Request Request a Quote
VMS-350C-15 325 15 21.67 CE, UL/cUL 3D Model Stock Check VMS-350C-15 Sample Request Request a Quote
VMS-350C-24 350.4 24 14.6 CE, UL/cUL 3D Model Stock Check VMS-350C-24 Sample Request Request a Quote
VMS-350C-27 351 27 13 CE, UL/cUL 3D Model Stock Check VMS-350C-27 Sample Request Request a Quote
VMS-350C-36 350.3 36 9.73 CE, UL/cUL 3D Model Stock Check VMS-350C-36 Sample Request Request a Quote
VMS-350C-48 350.4 48 7.3 CE, UL/cUL 3D Model Stock Check VMS-350C-48 Sample Request Request a Quote