Active Product Icon

VMS-40 Series

Chassis Mount Ac-Dc Power Supply

VMS-40 Series
VMS-40 Series Alternative Version

Overview

  • 19 ~ 40 W
  • 90 ~ 264 Vac input (universal)
  • 3 ~ 48 Vdc output options
  • Industry standard 2” x 3” footprint
  • Designed for 2 x MOPP applications
  • No-load power consumption < 0.3 W
  • Efficiency up to 88%

Safety & Compliance

  • Safety Standards - 60601
  • Safety Approvals - CE, TUV, UL/cUL

Documents

Description

The VMS-40 series is a high density ac-dc power supply designed for use in a range of medical and dental products, certified to the IEC 60601-1 3rd edition standard for 2 x MOPP applications. Featuring no-load power draw of less than 0.3 W and efficiency up to 88%, these medical power supplies are ideal for medical designs seeking to reduce stand-by and overall power consumption.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    3 x 2 x 0.75
  • Dimensions LxWxH (mm)
     
    76.2 x 50.8 x 19
  • Protections
     
    Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VMS-40-3.3 19.8 3.3 6 UL/cUL, TUV, CE 3D Model Stock Check VMS-40-3.3 -- Request a Quote
VMS-40-5 30 5 6 TUV, UL/cUL, CE 3D Model Stock Check VMS-40-5 Sample Request Request a Quote
VMS-40-9 40 9 4.45 TUV, UL/cUL, CE 3D Model Stock Check VMS-40-9 Sample Request Request a Quote
VMS-40-12 40 12 3.34 UL/cUL, TUV, CE 3D Model Stock Check VMS-40-12 Sample Request Request a Quote
VMS-40-15 40 15 2.67 TUV, UL/cUL, CE 3D Model Stock Check VMS-40-15 Sample Request Request a Quote
VMS-40-24 40 24 1.67 UL/cUL, TUV, CE 3D Model Stock Check VMS-40-24 Sample Request Request a Quote
VMS-40-30 40 30 1.33 TUV, UL/cUL, CE 3D Model -- Sample Request Request a Quote
VMS-40-36 40 36 1.11 TUV, UL/cUL, CE 3D Model Stock Check VMS-40-36 Sample Request Request a Quote
VMS-40-48 40 48 0.834 UL/cUL, TUV, CE 3D Model Stock Check VMS-40-48 Sample Request Request a Quote

NEWS AND RESOURCES