Chassis Mount Ac-Dc Power Supply
The VMS-40 series is a high density ac-dc power supply designed for use in a range of medical and dental products, certified to the IEC 60601-1 3rd edition standard for 2 x MOPP applications. Featuring no-load power draw of less than 0.3 W and efficiency up to 88%, these medical power supplies are ideal for medical designs seeking to reduce stand-by and overall power consumption.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VMS-40-3.3 | 19.8 | 3.3 | 6 | UL/cUL, TUV, CE |
VMS-40-5 | 30 | 5 | 6 | TUV, UL/cUL, CE |
VMS-40-9 | 40 | 9 | 4.45 | TUV, UL/cUL, CE |
VMS-40-12 | 40 | 12 | 3.34 | UL/cUL, TUV, CE |
VMS-40-15 | 40 | 15 | 2.67 | TUV, UL/cUL, CE |
VMS-40-24 | 40 | 24 | 1.67 | UL/cUL, TUV, CE |
VMS-40-30 | 40 | 30 | 1.33 | TUV, UL/cUL, CE |
VMS-40-36 | 40 | 36 | 1.11 | TUV, UL/cUL, CE |
VMS-40-48 | 40 | 48 | 0.834 | UL/cUL, TUV, CE |