The VMS-45 series is a 45 W open frame ac-dc power supply certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Packaged in a compact 2" x 3" footprint with high efficiency up to 90%, these medical power supplies are optimal for medical, dental, and home healthcare applications where reliability and regulatory compliance are paramount.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VMS-45-3 | 45 | 3 | 15 | UL, CE, UKCA |
VMS-45-5 | 45 | 5 | 9 | UL, CE, UKCA |
VMS-45-12 | 45 | 12 | 3.75 | UL, CE, UKCA |
VMS-45-15 | 45 | 15 | 3 | UL, CE, UKCA |
VMS-45-24 | 45 | 24 | 1.875 | UL, CE, UKCA |
VMS-45-36 | 45 | 36 | 1.25 | UL, CE, UKCA |
VMS-45-48 | 45 | 48 | 0.93 | UL, CE, UKCA |