Chassis Mount Ac-Dc Power Supply
The VMS-450B-CF series is a high-density ac-dc power supply certified to the medical 60601-1 3rd edition safety standard for 2 x MOPP applications and 4th edition EMC requirements. Packaged in a compact footprint, these medical power supplies are ideal for space-constrained medical and dental applications where reliability and regulatory compliance are major concerns.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VMS-450B-12-CF | 450 | 12 | 37.5 | UL/cUL, TUV, CE, FCC |
VMS-450B-15-CF | 450 | 15 | 30 | UL/cUL, TUV, CE, FCC |
VMS-450B-19-CF | 450 | 19 | 23.7 | UL/cUL, TUV, CE, FCC |
VMS-450B-24-CF | 450 | 24 | 18.8 | UL/cUL, TUV, CE, FCC |
VMS-450B-36-CF | 450 | 36 | 12.5 | UL/cUL, TUV, CE, FCC |
VMS-450B-48-CF | 450 | 48 | 9.4 | UL/cUL, TUV, CE, FCC |
VMS-450B-54-CF | 450 | 54 | 8.3 | UL/cUL, TUV, CE, FCC |
VMS-450B-56-CF | 450 | 56 | 8 | UL/cUL, TUV, CE, FCC |