Product Icon VMS-450B-CFS Series

450 W, Single Output, Medical, Metal Case with Side Fan, Chassis Mount, Ac-Dc Power Supply

VMS-450B-CSF Series
VMS-450B-CSF Series
Side View
Back View

The VMS-450B-CFS series is a high-density ac-dc power supply certified to the medical 60601-1 3rd edition safety standard and 4th edition EMC requirements. Packaged in a low-profile case, these medical power supplies are ideal for space-constrained medical and dental applications where reliability and regulatory compliance are major concerns.

Features


  • Up to 450 W continuous power
  • Power factor correction
  • Built-in cooling fan
  • 5 Vdc AUX output
  • Medical 60601-1 4th edition safety approvals
  • Over voltage, over current, and short circuit protections

Specifications


  • Input Voltage (Vac)
     
    100 ~ 240
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Medical
  • Dimensions LxWxH (mm)
     
    148.2 x 80 x 40.6
  • Dimensions LxWxH (in)
     
    5.83 x 3.15 x 1.6
  • Safety Standards
     
    60601

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VMS-450B-12-CFS 450 12 37.5 UL/cUL, TUV, CE, FCC 3D Model Stock Check VMS-450B-12-CFS Sample Request Request a Quote
VMS-450B-15-CFS 450 15 30 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote
VMS-450B-19-CFS 450 19 23.7 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote
VMS-450B-24-CFS 450 24 18.8 UL/cUL, TUV, CE, FCC 3D Model Stock Check VMS-450B-24-CFS Sample Request Request a Quote
VMS-450B-36-CFS 450 36 12.5 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote
VMS-450B-48-CFS 450 48 9.4 UL/cUL, TUV, CE, FCC 3D Model Stock Check VMS-450B-48-CFS Sample Request Request a Quote
VMS-450B-54-CFS 450 54 8.3 UL/cUL, TUV, CE, FCC 3D Model Stock Check VMS-450B-54-CFS Sample Request Request a Quote
VMS-450B-56-CFS 450 56 8 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote