Active Product Icon

VMS-450B-CFS Series

Chassis Mount Ac-Dc Power Supply

VMS-450B-CSF Series
VMS-450B-CSF Series
Side View
Back View

Overview

  • 450 W
  • 100 ~ 240 Vac input (universal)
  • 12 ~ 56 Vdc output options
  • Power factor correction (PFC)
  • Built-in cooling fan
  • 5 Vdc AUX output

Safety & Compliance

  • Safety Standards - 60601
  • Safety Approvals - CE, FCC, TUV, UL/cUL

Documents

Description

The VMS-450B-CFS series is a high-density ac-dc power supply certified to the medical 60601-1 3rd edition safety standard and 4th edition EMC requirements. Packaged in a low-profile case, these medical power supplies are ideal for space-constrained medical and dental applications where reliability and regulatory compliance are major concerns.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    5.83 x 3.15 x 1.6
  • Dimensions LxWxH (mm)
     
    148.2 x 80 x 40.6
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VMS-450B-12-CFS 450 12 37.5 UL/cUL, TUV, CE, FCC 3D Model Stock Check VMS-450B-12-CFS Sample Request Request a Quote
VMS-450B-15-CFS 450 15 30 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote
VMS-450B-19-CFS 450 19 23.7 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote
VMS-450B-24-CFS 450 24 18.8 UL/cUL, TUV, CE, FCC 3D Model Stock Check VMS-450B-24-CFS Sample Request Request a Quote
VMS-450B-36-CFS 450 36 12.5 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote
VMS-450B-48-CFS 450 48 9.4 UL/cUL, TUV, CE, FCC 3D Model Stock Check VMS-450B-48-CFS Sample Request Request a Quote
VMS-450B-54-CFS 450 54 8.3 UL/cUL, TUV, CE, FCC 3D Model Stock Check VMS-450B-54-CFS Sample Request Request a Quote
VMS-450B-56-CFS 450 56 8 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote