Product Icon VMS-450B-CNF Series

450 W, Single Output, Medical, Metal Case without Fan, Chassis Mount, Ac-Dc Power Supply

VMS-450B-CNF Series
VMS-450B-CNF Series
Side View

The VMS-450B-CNF series is a 450 W metal enclosed ac-dc power supply certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Packaged in a compact footprint, these high density medical power supplies are ideal for medical, dental, and home healthcare applications where reliability and regulatory compliance are major concerns.

Features


  • Up to 450 W continuous power
  • Power factor correction
  • 5 Vdc AUX output
  • Medical 60601-1 4th edition safety approvals
  • Over voltage, over current, and short circuit protections

Specifications


  • Input Voltage (Vac)
     
    100 ~ 240
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Medical
  • Dimensions LxWxH (mm)
     
    127 x 86.6 x 50
  • Dimensions LxWxH (in)
     
    5 x 3.41 x 1.97
  • Safety Standards
     
    60601

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VMS-450B-12-CNF 450 12 37.5 UL/cUL, TUV, CE, FCC 3D Model Stock Check VMS-450B-12-CNF Sample Request Request a Quote
VMS-450B-15-CNF 450 15 30 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote
VMS-450B-19-CNF 450 19 23.7 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote
VMS-450B-24-CNF 450 24 18.8 UL/cUL, TUV, CE, FCC 3D Model Stock Check VMS-450B-24-CNF Sample Request Request a Quote
VMS-450B-36-CNF 450 36 12.5 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote
VMS-450B-48-CNF 450 48 9.4 UL/cUL, TUV, CE, FCC 3D Model Stock Check VMS-450B-48-CNF Sample Request Request a Quote
VMS-450B-54-CNF 450 54 8.3 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote
VMS-450B-56-CNF 450 56 8 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote