Active Product Icon

VMS-450B Series

Chassis Mount Ac-Dc Power Supply

VMS-450B
VMS-450B
Side View

Overview

  • 450 W
  • 100 ~ 240 Vac input (universal)
  • 12 ~ 56 Vdc output options
  • Industry standard 3” x 5” footprint
  • Power factor correction (PFC)
  • 12 V auxiliary fan output
  • 5 Vdc AUX output

Safety & Compliance

  • Safety Standards - 60601
  • Safety Approvals - CE, FCC, TUV, UL/cUL

Documents

Description

The VMS-450B series is a high-density ac-dc power supply certified to the medical 60601-1 3rd edition safety standard for 2 x MOPP applications and 4th edition EMC requirements. Packaged in an industry standard 3" x 5" footprint, these medical power supplies are ideal for space-constrained medical and dental applications where reliability and regulatory compliance are major concerns.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    5 x 3 x 1.5
  • Dimensions LxWxH (mm)
     
    127 x 76.2 x 38.1
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VMS-450B-12 450 12 37.5 UL/cUL, TUV, CE, FCC 3D Model Stock Check VMS-450B-12 Sample Request Request a Quote
VMS-450B-15 450 15 30 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote
VMS-450B-19 450 19 23.7 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote
VMS-450B-24 450 24 18.8 UL/cUL, TUV, CE, FCC 3D Model Stock Check VMS-450B-24 Sample Request Request a Quote
VMS-450B-36 450 36 12.5 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote
VMS-450B-48 450 48 9.4 UL/cUL, TUV, CE, FCC 3D Model Stock Check VMS-450B-48 Sample Request Request a Quote
VMS-450B-54 450 54 8.3 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote
VMS-450B-56 450 56 8 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote