Product Icon VMS-450B Series

450 W, Single Output, Medical, 3" x 5", Open Frame, Chassis Mount, Ac-Dc Power Supply

VMS-450B
VMS-450B
Side View

The VMS-450B series is a high-density ac-dc power supply certified to the medical 60601-1 3rd edition safety standard for 2 x MOPP applications and 4th edition EMC requirements. Packaged in an industry standard 3" x 5" footprint, these medical power supplies are ideal for space-constrained medical and dental applications where reliability and regulatory compliance are major concerns.

Features


  • Up to 450 W continuous power
  • Industry standard 3” x 5” footprint
  • Power factor correction
  • 12 Vdc Fan output
  • 5 Vdc AUX output
  • Medical 60601-1 4th edition safety approvals
  • Over voltage, over current, and short circuit protections

Specifications


  • Input Voltage (Vac)
     
    100 ~ 240
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Medical
  • Dimensions LxWxH (mm)
     
    127 x 76.2 x 38.1
  • Dimensions LxWxH (in)
     
    5 x 3 x 1.5
  • Safety Standards
     
    60601

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VMS-450B-12 450 12 37.5 UL/cUL, TUV, CE, FCC 3D Model Stock Check VMS-450B-12 Sample Request Request a Quote
VMS-450B-15 450 15 30 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote
VMS-450B-19 450 19 23.7 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote
VMS-450B-24 450 24 18.8 UL/cUL, TUV, CE, FCC 3D Model Stock Check VMS-450B-24 Sample Request Request a Quote
VMS-450B-36 450 36 12.5 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote
VMS-450B-48 450 48 9.4 UL/cUL, TUV, CE, FCC 3D Model Stock Check VMS-450B-48 Sample Request Request a Quote
VMS-450B-54 450 54 8.3 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote
VMS-450B-56 450 56 8 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote