Recommended Replacement
Datasheet
The VMS-450C-CNF series is a 450 W metal enclosed ac-dc power supply certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications. These medically certified ac-dc-power supplies are ideal for medical, dental, and home healthcare applications where reliability and regulatory compliance are major concerns.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VMS-450C-12-CNF | 400 | 12 | 33.3 | CE, UL/cUL, UKCA |
VMS-450C-15-CNF | 400 | 15 | 26.7 | CE, UL/cUL, UKCA |
VMS-450C-24-CNF | 450 | 24 | 18.75 | CE, UL/cUL, UKCA |
VMS-450C-27-CNF | 450 | 27 | 16.7 | CE, UL/cUL, UKCA |
VMS-450C-36-CNF | 450 | 36 | 12.5 | CE, UL/cUL, UKCA |
VMS-450C-48-CNF | 450 | 48 | 9.4 | CE, UL/cUL, UKCA |