Active Product Icon

VMS-65-CNF Series

Chassis Mount Ac-Dc Power Supply

VMS-65-CNF Series
VMS-65-CNF Series Alternate View

Overview

  • 50 ~ 65 W
  • 80 ~ 264 Vac input
  • -40 to +85°C temperature range
  • Efficiency up to 90%

Safety & Compliance

  • Safety Standards - 60601
  • Safety Approvals - CE, UKCA, UL

Documents

Description

The VMS-65-CNF series is a 65 W metal enclosed ac-dc power supply certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Packaged in a compact 2" x 3" footprint with high efficiency up to 90%, these medical power supplies are ideal for medical, dental, and home healthcare applications where reliability and regulatory compliance are major concerns.

Specifications

  • Input Voltage (Vac)
     
    80 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis Mount
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    3.6 x 2.36 x 1.31
  • Dimensions LxWxH (mm)
     
    91.4 x 60.5 x 33.3
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VMS-65-3-CNF 65 3 15 CE, UKCA, UL 3D Model -- Sample Request Request a Quote
VMS-65-5-CNF 65 5 9 CE, UKCA, UL 3D Model Stock Check VMS-65-5-CNF Sample Request Request a Quote
VMS-65-12-CNF 65 12 3.75 CE, UKCA, UL 3D Model Stock Check VMS-65-12-CNF Sample Request Request a Quote
VMS-65-15-CNF 65 15 3 CE, UKCA, UL 3D Model -- Sample Request Request a Quote
VMS-65-24-CNF 65 24 1.875 CE, UKCA, UL 3D Model Stock Check VMS-65-24-CNF Sample Request Request a Quote
VMS-65-36-CNF 65 36 1.25 CE, UKCA, UL 3D Model -- Sample Request Request a Quote
VMS-65-48-CNF 65 48 0.938 CE, UKCA, UL 3D Model Stock Check VMS-65-48-CNF Sample Request Request a Quote