Discontinued

VOF-100 Series

Chassis Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

VOF-100 Series
VOF-100 Series Alternate View

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 277
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    4 x 2 x 1.32
  • Dimensions LxWxH (mm)
     
    101.6 x 50.75 x 33.6

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VOF-100-12 100 12 8.4 TUV, UL/cUL, CE Stock Check VOF-100-12
VOF-100-15 100 15 6.7 TUV, UL/cUL, CE Stock Check VOF-100-15
VOF-100-24 100 24 4.2 TUV, UL/cUL, CE Stock Check VOF-100-24
VOF-100-48 100 48 2.1 TUV, UL/cUL, CE --

NEWS AND RESOURCES