VOF-100C-CNF Series
VOF-100C-CNF Series Alternate View

Overview

  • 100 W
  • 85 ~ 264 Vac input (universal)
  • 12 ~ 48 Vdc Output Options
  • -40 to +85°C temperature range
  • Active power factor correction (PFC)
  • Adjustable output via trim POT

Safety & Compliance

  • Safety Standards - 60335, 61558, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VOF-100C-CNF series is an ac-dc power supply with compact metal cover. These models feature a universal input voltage range, a wide operating temperature, and active power factor correction. The VOF's efficient performance and compact size make them an ideal solution for a range of consumer, industrial, and ICT applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 61558, 62368
  • Dimensions LxWxH (in)
     
    3.15 x 2.44 x 1.57
  • Dimensions LxWxH (mm)
     
    80 x 62 x 40
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check
VOF-100C-12-CNF 100 12 8.33 CE, UL/cUL 3D Model Stock Check VOF-100C-12-CNF
VOF-100C-15-CNF 100 15 6.66 CE, UL/cUL 3D Model Stock Check VOF-100C-15-CNF
VOF-100C-24-CNF 100 24 4.16 CE, UL/cUL 3D Model Stock Check VOF-100C-24-CNF
VOF-100C-27-CNF 100 27 3.7 CE, UL/cUL 3D Model Stock Check VOF-100C-27-CNF
VOF-100C-36-CNF 100 36 2.78 CE 3D Model --
VOF-100C-48-CNF 100 48 2.08 CE, UL/cUL 3D Model Stock Check VOF-100C-48-CNF