Active

VOF-120C-CNF Series

Chassis Mount Ac-Dc Power Supply

VOF-120C-CNF Series
VOF-120C-CNF Series Alternate View

Overview

  • 114 ~ 120 W
  • 85 ~ 264 Vac input (universal)
  • 12 ~ 48 Vdc output options
  • -40 to +85°C temperature range
  • Active power factor correction (PFC)
  • Adjustable output via trim POT

Safety & Compliance

  • Safety Standards - 60335, 61558, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VOF-120C-CNF series is an ac-dc power supply with a compact metal cover. These models feature a universal input voltage range, a wide operating temperature, and active power factor correction. The VOF's efficient performance and compact size make them an ideal solution for a range of consumer, industrial, and ICT applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 61558, 62368
  • Dimensions LxWxH (in)
     
    3.15 x 2.44 x 1.57
  • Dimensions LxWxH (mm)
     
    80 x 62 x 40
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-120C-12-CNF 114 12 9.5 CE, UL/cUL 3D Model Stock Check VOF-120C-12-CNF Sample Request Request a Quote
VOF-120C-15-CNF 114 15 7.6 CE, UL/cUL 3D Model Stock Check VOF-120C-15-CNF Sample Request Request a Quote
VOF-120C-24-CNF 120 24 5 CE, UL/cUL 3D Model Stock Check VOF-120C-24-CNF Sample Request Request a Quote
VOF-120C-27-CNF 119.9 27 4.44 CE, UL/cUL 3D Model Stock Check VOF-120C-27-CNF Sample Request Request a Quote
VOF-120C-36-CNF 120 36 3.33 CE 3D Model -- Sample Request Request a Quote
VOF-120C-48-CNF 120 48 2.5 CE, UL/cUL 3D Model Stock Check VOF-120C-48-CNF Sample Request Request a Quote