Chassis Mount Ac-Dc Power Supply
The VOF-120C series is an open-frame ac-dc power supply housed in a compact 2” x 3” chassis-mount package. These models feature a universal input voltage range, a wide operating temperature, and active power factor correction. The VOF's efficient performance and compact size make them an ideal solution for a range of consumer, industrial, and ICT applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-120C-12 | 114 | 12 | 9.5 | CE, UL/cUL |
VOF-120C-15 | 114 | 15 | 7.6 | CE, UL/cUL |
VOF-120C-24 | 120 | 24 | 5 | CE, UL/cUL |
VOF-120C-27 | 119.9 | 27 | 4.44 | CE, UL/cUL |
VOF-120C-36 | 120 | 36 | 3.33 | CE |
VOF-120C-48 | 120 | 48 | 2.5 | CE, UL/cUL |