The VOF-120D series is a compact, open frame ac-dc power supply outputting 120 W of power and delivering adjustable output voltage. Packaged in a low profile, industry standard 2" x 4" footprint, these power supplies are ideal for space-constrained industrial, telecom, and IT equipment applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-120D-12 | 120 | 12 | 10 | cUL/UL, CE, UKCA |
VOF-120D-24 | 120 | 24 | 5 | cUL/UL, CE, UKCA |
VOF-120D-28 | 120 | 28 | 4.28 | cUL/UL, CE, UKCA |
VOF-120D-36 | 120 | 36 | 3.33 | cUL/UL, CE, UKCA |
VOF-120D-48 | 120 | 48 | 2.5 | cUL/UL, CE, UKCA |